IESNA:LM-63-2002
[TEST]P957405
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-735-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]77166
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
12036.5 11300.7 10662.3 9907 9151.6 8683.8 8518.1 8542.5 8683.8 8864.1
9707.2 12324 16573.3 20832.4 25140.2 28439.3 31353.4 33643.7 35987.7 37493.5
37605.5 35739.2 27401.3 23873.2 19862.7 13498.4 8362.2 6607.9 4439.4 2339.1
1169.5 886.9 565.3 331.4 131.6 0 0
12036.5 11403 10764.6 10014.2 9249.1 8776.4 8601 8586.4 8708.2 8873.9
9522 11792.8 15876.5 20661.9 24794.2 28229.7 31255.9 33872.8 36065.6 37805.3
38195.2 36655.3 28600.1 24477.5 20657 14361 8903.1 6856.4 4590.4 2456
1364.5 1072.1 731 477.6 311.9 73.1 0
12036.5 11388.4 10789 10077.5 9331.9 8869 8674.1 8635.1 8713.1 8864.1
9288.1 10954.7 14453.5 19019.6 23449.3 27396.4 30973.3 34033.6 36713.8 38945.6
39764.3 39087 36538.3 28726.8 24092.5 17777 11154.5 8030.8 5842.8 3416
2300.1 1900.5 1661.7 1384 950.3 165.7 0
12036.5 11456.6 10881.6 10262.7 9595.1 9098 8878.7 8791 8820.3 8937.2
9146.8 10014.2 12333.8 16086 20549.8 25008.6 29399.3 33595 37347.3 40061.6
41708.7 41932.8 40714.6 38599.6 35139.8 29194.6 23839.1 18303.3 12270.4 5682
2884.9 1900.5 1437.6 950.3 375.2 0 0
12036.5 11481 10998.5 10477.1 9936.2 9522 9273.5 9176 9161.4 9254
9409.9 9731.5 10764.6 13089.1 16670.8 20920.1 25671.4 30568.8 35432.1 39520.7
42498.1 44106.2 44169.6 42995.2 41401.7 39223.4 36177.7 30929.4 23010.7 13898
5935.4 2066.2 862.5 482.4 190.1 14.6 0
12036.5 11578.4 11149.6 10789 10399.1 10087.3 9916.7 9838.7 9829 9902.1
10043.4 10248.1 10676.9 11632 13576.4 16578.2 20505.9 24989.1 29677 34326
38750.7 42498.1 45339.1 46484.3 46596.4 46542.8 46601.2 45285.5 39213.7 27874
15545.1 5233.7 1330.4 492.2 121.8 9.7 0
12036.5 11675.9 11349.4 11115.5 10930.3 10808.5 10784.1 10828 10915.7 11032.6
11208.1 11451.7 11768.5 12294.8 13171.9 14672.8 17007 20145.3 23683.2 27484.2
31616.5 35890.2 40051.8 43813.8 47137.3 49861.3 52712.1 55558 55504.4 46786.4
29053.3 12304.5 3206.5 906.4 272.9 19.5 0
12036.5 11807.5 11612.5 11500.5 11485.8 11554.1 11695.4 11939 12172.9 12455.6
12835.7 13220.7 13605.6 14127.1 14809.3 15866.7 17504.1 19804.2 22499 25681.1
29306.7 32932.3 36708.9 40305.2 44944.4 49720 55519 60972 63710.6 60435.9
47649 25988.1 7280.4 1549.6 331.4 24.4 0
12036.5 11953.7 11885.4 11953.7 12095 12328.9 12626.1 12977 13308.4 13678.7
14083.2 14492.5 14926.2 15501.3 16256.6 17353 18873.4 20993.2 23629.6 26685
30373.9 34301.6 38677.6 43438.6 48599.2 54334.8 60387.2 66083.8 69017.4 66098.4
52025 23970.7 5092.4 1320.6 272.9 24.4 0
12036.5 11948.8 11929.3 12017 12187.6 12460.5 12801.6 13132.9 13517.9 13873.7
14273.2 14663.1 15111.4 15647.5 16422.3 17538.2 19092.7 21217.4 23907.3 27206.4
30948.9 35052 39525.5 44491.2 49783.4 55606.7 61678.5 67107.2 69529.1 65328.5
49042.7 19960.1 3874.1 1028.2 204.7 19.5 0
12036.5 12046.2 12124.2 12392.2 12718.7 13162.2 13698.2 14234.3 14765.4 15301.5
15822.9 16383.3 16982.7 17791.6 18970.9 20481.5 22333.3 24691.9 27518.3 30685.8
34067.7 37576.3 41367.6 44949.3 48233.7 51016.3 53170.2 53828 51430.5 43960
28205.4 8279.4 1505.8 462.9 117 39 0
12036.5 12090.1 12236.3 12528.7 12947.8 13474.1 14054 14663.1 15262.5 15808.3
16339.4 16856 17406.6 18079.1 18883.2 19974.7 21426.9 23195.9 25179.2 27230.8
29306.7 31397.2 33424.4 35027.7 35865.9 35875.6 35110.5 33375.7 29808.6 24760.1
16066.5 5394.5 1203.7 394.7 151.1 58.5 0
12036.5 12099.9 12280.2 12572.5 13006.2 13498.4 14019.8 14521.8 14945.7 15267.4
15452.5 15569.5 15608.5 15666.9 15783.9 15973.9 16480.7 17557.7 18922.2 20257.4
21129.7 21529.3 21451.3 20364.6 17976.8 14819 11315.3 7416.8 4317.5 2329.3
1247.5 550.7 229 92.6 34.1 4.9 0
12036.5 12129.1 12236.3 12441 12592 12674.9 12684.6 12489.7 12134 11524.8
10667.2 9595.1 8376.8 7148.8 5964.6 4858.5 3869.2 3201.6 2967.7 2938.5
2967.7 2948.2 2651 2100.3 1500.9 1003.9 667.6 506.8 419.1 341.1
263.1 165.7 68.2 29.2 9.7 0 0
12036.5 12134 12109.6 11943.9 11588.2 11047.3 10311.4 9249.1 7860.3 6247.3
4741.5 3508.6 2616.8 2144.2 1973.6 1939.5 1915.1 1885.9 1837.2 1783.5
1700.7 1520.4 1252.4 974.6 750.5 594.5 472.7 370.4 287.5 214.4
141.3 68.2 29.2 9.7 0 0 0
12036.5 12065.7 11807.5 11183.7 10243.2 9020.1 7353.5 5526.1 3966.7 2880
2305 2056.4 1905.4 1778.7 1666.6 1574 1525.3 1471.7 1422.9 1374.2
1296.2 1159.8 984.4 799.2 628.6 501.9 404.5 311.9 233.9 160.8
82.8 39 14.6 0 0 0 0
12036.5 11978 11383.5 10340.7 8888.5 7085.5 5009.5 3425.8 2558.4 2261.1
2114.9 1978.5 1807.9 1603.2 1393.7 1218.3 1086.7 1028.2 1067.2 1125.7
1125.7 1057.5 935.6 779.7 614 487.3 380.1 297.3 219.3 146.2
92.6 39 14.6 0 0 0 0
12036.5 11943.9 11061.9 9580.5 7602 5262.9 3435.5 2548.6 2314.7 2188
2056.4 1871.3 1652 1418.1 1193.9 1003.9 847.9 769.9 735.8 726.1
731 731 711.5 648.1 570.2 487.3 409.3 326.5 263.1 209.5
155.9 92.6 19.5 0 0 0 0
12036.5 11929.3 10798.7 9044.4 6695.6 4293.2 2821.5 2402.4 2270.9 2149
1983.3 1768.9 1535 1296.2 1091.6 921 813.8 755.3 716.3 682.2
648.1 618.9 594.5 565.3 526.3 472.7 404.5 341.1 292.4 238.8
175.4 107.2 19.5 0 0 0 0
12036.5 11870.8 10560 8562 5989 3664.6 2568.1 2358.6 2246.5 2105.2
1924.9 1725.1 1510.7 1276.7 1072.1 921 828.4 779.7 745.6 716.3
677.4 648.1 614 579.9 536 462.9 370.4 316.8 263.1 209.5
146.2 68.2 9.7 0 0 0 0
12036.5 11865.9 10486.9 8381.7 5701.5 3430.6 2490.1 2339.1 2236.7 2085.7
1900.5 1715.3 1515.5 1296.2 1086.7 925.9 838.2 789.4 750.5 721.2
692 657.9 618.9 575 511.7 414.2 302.1 253.4 204.7 151.1
97.5 34.1 0 0 0 0 0
12036.5 11875.7 10443 8308.6 5579.7 3357.6 2490.1 2334.2 2227 2080.8
1890.8 1705.6 1515.5 1291.4 1081.8 921 838.2 789.4 755.3 726.1
696.9 657.9 618.9 575 506.8 399.6 292.4 248.5 194.9 146.2
87.7 29.2 0 0 0 0 0
